IESNA:LM-63-2002
[TEST]P1199383
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-830-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8298
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
888.9 888.9 882.9 880 882.1 891.8 909.6 930.8 968.1 1018.1
1076.1 1146.9 1223.6 1314.7 1424.8 1550.6 1682 1801 1896.4 1969.7
2022.6 2035.7 1965.8 1805.3 1580.3 1240.9 796.1 480 307.2 208.4
152.5 113.5 96.2 80.1 55.9 24.1 0
888.9 888 882.5 878.7 882.5 891 907.9 931.7 969.8 1018.9
1081.6 1152 1229.1 1318 1429.9 1547.3 1680.3 1799.8 1894.7 1970.5
2025.2 2040.4 1975.2 1818.4 1596 1261.3 817.7 489.8 312.7 210.1
161.8 114 91.1 74.6 53.4 25 0
888.9 888.9 885.9 884.6 890.6 904.5 927 956.7 997.7 1050.3
1113 1183.7 1261.7 1351.1 1454.5 1575.2 1710.8 1840.9 1945.1 2024.7
2083.2 2110.3 2063.7 1921.8 1695.1 1379.9 942.7 551.6 349.5 219.9
177.5 135.6 90.7 67.4 50.8 25.4 0
888.9 889.7 889.7 891.4 903.3 924.9 957.1 995.6 1043.9 1100.3
1164.3 1234.6 1314.2 1403.6 1504 1619.3 1753.2 1887.9 2011.2 2106.5
2173.9 2216.7 2213.3 2117.1 1908.2 1629.9 1238 750.3 440.6 261
184.7 144 116.1 90.7 59.3 26.3 0
888.9 889.3 892.7 900.7 918.1 945.2 986.7 1034.6 1088.4 1146.9
1212.1 1283.3 1359.6 1445.6 1540.9 1649.8 1769.7 1907.8 2050.1 2174.7
2267.1 2326.4 2362.8 2354.8 2241.2 2001.4 1681.6 1229.1 694.8 393.2
223.3 159.3 119.9 81.8 46.6 19.5 0
888.9 889.3 897.8 913.4 935.9 967.7 1013 1064.3 1122.3 1184.2
1247.7 1314.2 1386.7 1467.2 1558.7 1660.8 1776.5 1900.2 2037.4 2179.4
2308.2 2404.8 2468.3 2512 2528.1 2453.1 2223.4 1877.3 1369.7 778.3
388.9 207.2 129.2 79.2 39.8 14 0
888.9 891.4 904.1 925.7 953.3 988 1029.5 1079.9 1135 1192.6
1251.5 1313.8 1380.7 1454.9 1537.9 1632.4 1734.5 1847.2 1966.3 2087.9
2212 2338.2 2449.2 2535.3 2595.8 2647.5 2663.6 2527.2 2189.1 1614.6
925.3 391.5 175 75.8 36.4 14 0
888.9 892.7 908.8 938.4 974.9 1011.7 1052 1091.4 1130.8 1175.3
1225.3 1278.6 1338.8 1403.2 1476.9 1560 1655.3 1756.5 1868.4 1982.4
2099.3 2211.6 2325.5 2434.8 2541.2 2637.4 2731 2834.8 2854.3 2584
1815.4 1013.4 350 142.4 66.5 18.6 0
888.9 895.2 914.7 948.6 989.3 1027.4 1070.2 1105.4 1134.6 1164.7
1199 1240.1 1283.7 1334.6 1399.8 1474.4 1560.4 1659.9 1760.8 1871.8
1986.6 2095.5 2205.2 2314.9 2415.8 2506.4 2602.2 2714 2849.6 2934.4
2473 1535.4 549.9 175 73.7 18.6 0
888.9 894.8 916 952 992.7 1035.5 1080.4 1114.3 1141.4 1169.3
1200.3 1230.3 1265.5 1313.8 1376.5 1446.8 1530.7 1626.1 1725.6 1832
1941.7 2052.7 2161.2 2272.6 2374.7 2455.2 2530.6 2625.1 2722.1 2847.1
2511.1 1612.1 333.4 86 36.4 14.4 0
888.9 894.4 916 952.8 996.1 1038.8 1084.2 1118.5 1146.5 1172.7
1202.4 1233.3 1267.6 1318.9 1379.9 1451.9 1540.5 1634.5 1733.7 1843.8
1955.2 2063.7 2173.4 2282.3 2383.6 2461.1 2539.5 2631.9 2721.2 2833.5
2418.7 1437.9 252.1 73.3 32.2 10.6 0
